VALVE PLATE S1PV 54-64
106988-000
Tools106988-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 4.640 |
| Product height mm | 117.856 |
| Product length in | 4.640 |
| Product length mm | 117.856 |
| Product material | Carbon steel |
| Product width in | 0.250 |
| Product width mm | 6.350 |