
Danfoss
1069X4X4Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1069X4X4Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Temperature control circuits, test apparatus, lubricant, coolant lines, pneumatic circuits, vacuum and fluid systems | |
| Brand | Danfoss | |
| Drop dimension | .63 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | Barb | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .58 in | |
| Item type | NPTF Male/Barb Male 90° Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .92 in | |
| Product Length/Depth | 1.105 in | |
| Product material | Brass | |
| Product Type | 90˚ Male Elbow | |
| Product Volume | .59 in³ | |
| Product Weight | .042 lb | |
| Product Width | .58 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Trade Name | Mini-Barb | |
| Tube OD 1 | .31 in | |
| Tube OD 2 | .13 in | |
| UNSPSC | 40183100 | |
| UPC | 725975701652 | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -65 °F |