SHAFT LD M11 PUMP
107049-000
Tools107049-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 0.308 |
| Product height mm | 7.823 |
| Product length in | 2.210 |
| Product length mm | 56.134 |
| Product material | Carbon steel |
| Product width in | 0.308 |
| Product width mm | 7.823 |