Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.820 | |
| A dimension MM | 71.628 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.170 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -27 | -27 |
| End type 1 | GB METRIC FEMALE 74 DEG CONE | GB metric female 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 2 IN | 1.170 | |
| Hex size 2 MM | 30.000 | |
| Hose cut off factor IN | 1.490 | |
| Hose cut off factor MM | 37.846 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M27X1.5 | M27x1.5 |