
107244
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
107244
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Inside diameter | .281 in |
| Outside diameter | 1 in |
| Product Height | 1 in |
| Product Length/Depth | .0897 in |
| Product Type | Spare Part |
| Product Volume | .09 in³ |
| Product Width | 1 in |
| Sub-brand | None |
| Thickness | .0897 in |
| Trade Name | None |