BEARING SWASH S/A
107575-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.840 |
| Product height mm | | 122.936 |
| Product length in | | 1.280 |
| Product length mm | | 32.512 |
| Product width in | | 4.840 |
| Product width mm | | 122.936 |