Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
107582-000
S2 DOWEL, HOLLOW
107582-000
Tools
Add to comparison
Add to comparison
107582-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.500
Product height mm
12.700
Product length in
0.750
Product length mm
19.050
Product width in
0.500
Product width mm
12.700