Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.800 |
| Item type | Gasket |
| Outside diameter IN | 1.070 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 0.015 |
| Product length mm | 0.381 |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Thickness IN | 0.020 |