
Danfoss Airflex
107778
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
107778
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Presses, Tension Brakes, Emergency Stop Brakes on Unwind Stands |
| Brand | Danfoss |
| Clutch-Brake Application | Pressure Set |
| Clutch-Brake Type | DC |
| Disc Quantity | 2 |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units |
| Item type | DC |
| Product Height | 18.77 in |
| Product Length/Depth | 18.77 in |
| Product material | Cast Iron |
| Product Type | Air cooled disc clutches and brakes |
| Product Volume | 3170.816 in³ |
| Product Width | 9 in |
| Size | 15 |
| Sub-brand | Airflex |
| Trade Name | DC Series |