Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
107808-000
VALVE PLATE S1PV 75
107808-000
Tools
Add to comparison
Add to comparison
107808-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
4.550
Product height mm
115.570
Product length in
4.550
Product length mm
115.570
Product width in
0.250
Product width mm
6.350