Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
107854-000
THRUST PLATE
107854-000
Tools
Add to comparison
Add to comparison
107854-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
4.700
Product height mm
119.380
Product length in
0.031
Product length mm
0.787
Product width in
4.440
Product width mm
112.776