Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
107881-003
GEROTOR S/A HDS2 SET 1.28
107881-003
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
107881-003
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.129
Product height mm
79.477
Product length in
0.820
Product length mm
20.828
Product width in
3.129
Product width mm
79.477