Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
107882-005
S2 RING, ECCENTRIC
107882-005
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
107882-005
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
4.680
Product height mm
118.872
Product length in
1.361
Product length mm
34.567
Product width in
4.680
Product width mm
118.872