NETURAL LOCK S/A
107977-000
Tools107977-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Neutral lockout assembly |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 1.410 |
| Product length mm | 35.814 |
| Product material | Carbon steel |
| Product width in | 0.980 |
| Product width mm | 24.892 |