CHARGE PUMP
108026-000
Tools108026-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Cover |
| Product height in | 4.680 |
| Product height mm | 118.872 |
| Product length in | 1.230 |
| Product length mm | 31.242 |
| Product width in | 4.680 |
| Product width mm | 118.872 |