Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108027-000
CHARGE PUMP
108027-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
108027-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.680
Product height mm
118.872
Product length in
4.680
Product length mm
118.872
Product width in
1.150
Product width mm
29.210