Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108028-000
SHAFT HD 33/39/46 23T PUMP
108028-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
108028-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.880
Product height mm
47.752
Product length in
12.110
Product length mm
307.594
Product width in
1.880
Product width mm
47.752