Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108034-000
S2 BUSHING, CHRG SHFT
108034-000
Tools
Add to comparison
Add to comparison
108034-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.781
Product height mm
45.237
Product length in
1.781
Product length mm
45.237
Product width in
1.000
Product width mm
25.400