Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108075-000
S2 ADAPTER, A-PAD
108075-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
108075-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.620
Product height mm
142.748
Product length in
1.260
Product length mm
32.004
Product width in
5.620
Product width mm
142.748