S2 ADAPTER, B, B-B PAD
108076-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.750 |
| Product height mm | | 146.050 |
| Product length in | | 1.580 |
| Product length mm | | 40.132 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |