Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108081-000
S2 ADAPTER, C-PAD
108081-000
Tools
Add to comparison
Add to comparison
108081-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
6.500
Product height mm
165.100
Product length in
1.810
Product length mm
45.974
Product width in
7.697
Product width mm
195.504