FILTER
108107-000
Tools108107-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Filter |
| Product height in | 3.840 |
| Product height mm | 97.536 |
| Product length in | 9.530 |
| Product length mm | 242.062 |
| Product width in | 3.840 |
| Product width mm | 97.536 |