Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.490 | |
| A dimension MM | 88.646 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 10811L-20-08XZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE JE METRIC | Male JE metric |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.260 | |
| Hose cut off factor MM | 57.404 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.906 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 3.500 | |
| Product length mm | 88.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M20X1.5 | M20x1.5 |
