Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108295-000
S2 END COVER BEARING S/A 39/46
108295-000
Where to buy
Export PDF
Tools
Add to comparison
108295-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.440
Product height mm
61.976
Product length in
0.840
Product length mm
21.336
Product width in
2.440
Product width mm
61.976