Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108300-000
S2 SEAL RING
108300-000
Where to buy
Export PDF
Tools
Add to comparison
108300-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
0.155
Product length mm
3.937
Product width in
2.500
Product width mm
63.500