S2 PIN, RACE-FLSTK
108331-000
Tools108331-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.313 |
| Product height mm | 7.945 |
| Product length in | 0.629 |
| Product length mm | 15.977 |
| Product material | Carbon steel |
| Product width in | 0.313 |
| Product width mm | 7.945 |