Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108369-000
2 DOWEL, HOLLOW
108369-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
108369-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.562
Product height mm
14.275
Product length in
0.750
Product length mm
19.050
Product width in
0.562
Product width mm
14.275