Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 13.184 | |
| Product length mm | 334.874 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 |