S2 GASKET END CVR 39-46
108480-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.500 |
| Product height mm | | 190.500 |
| Product length in | | 0.016 |
| Product length mm | | 0.394 |
| Product width in | | 9.104 |
| Product width mm | | 231.242 |