PUMP CV S/A W/NEUT L/O
108483-000
Tools108483-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Control valve |
| Product height in | 1.938 |
| Product height mm | 49.225 |
| Product length in | 9.370 |
| Product length mm | 237.998 |
| Product width in | 6.380 |
| Product width mm | 162.052 |