Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108562-000
RING
108562-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
108562-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.866
Product height mm
21.996
Product length in
0.048
Product length mm
1.219
Product width in
0.866
Product width mm
21.996