Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 12.115 | |
| Product length mm | 307.721 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Product width mm | 47.498 |
