Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108794-000
CHARGE PUMP
108794-000
Where to buy
Export PDF
Tools
Add to comparison
108794-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.560
Product height mm
141.224
Product length in
4.820
Product length mm
122.428
Product width in
2.095
Product width mm
53.213