Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108823-000
LINK
108823-000
Where to buy
Export PDF
Tools
Add to comparison
108823-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.700
Product height mm
17.780
Product length in
1.923
Product length mm
48.844
Product width in
0.800
Product width mm
20.320