Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108889-100
PUMP CV S/A W/NEUT L/O
108889-100
Tools
Add to comparison
Add to comparison
108889-100
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.630
Product height mm
41.402
Product length in
8.700
Product length mm
220.980
Product width in
3.380
Product width mm
85.852