Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
108915-000
S2 SEAL RING
108915-000
Where to buy
Export PDF
Tools
Add to comparison
108915-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.880
Product height mm
73.152
Product length in
0.155
Product length mm
3.937
Product width in
2.880
Product width mm
73.152