S2 GASKET END CVR 54/64
108974-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.430 |
| Product height mm | | 239.522 |
| Product length in | | 0.015 |
| Product length mm | | 0.381 |
| Product width in | | 10.630 |
| Product width mm | | 270.002 |