S2 GASKET MAN C
108992-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.200 |
| Product height mm | | 106.680 |
| Product length in | | 0.015 |
| Product length mm | | 0.381 |
| Product width in | | 5.740 |
| Product width mm | | 145.796 |