
Danfoss Char-Lynn
109-1003-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
109-1003-006
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | Yes |
| Design code | 06 |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Dust seal | Standard |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 205.5 [12.54] |
| Hydraulic valve function | None |
| Main port dimension | 0.750 inch drilled hole, 3/8 - 16 UNC-2B block mounting threads - Spec. Component |
| Main port style | Special |
| Main port thread type | Manifold |
| Model Code | M04125AB01AD02000000000000000F |
| Model Code | M04125AB01AD02000000000000000F |
| Motor function | Standard |
| Motor Series | 4000 Series |
| Motor Size | 205 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 8.0, 127.0, 14.7 [4.00 x 0.32, 5.00, 0.58] SAE B |
| Mounting flange type | 4 Bolt - Square |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Product Height | 4.72 in |
| Product Length/Depth | 11.69 in |
| Product Type | Disc Geroler |
| Product Volume | 260.434 in³ |
| Product Weight | 40.5 lb |
| Product Width | 4.72 in |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | Square key, 5/16 x 1 5/8 inch |
| Shaft Seal | NBR - Standard |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Special features hardware | Spec. Component |
| Sub-brand | Char-Lynn |
| Trade Name | 4000 Series |
| Valve system | Disc valve with valve drive |