Danfoss Char-Lynn
109-1142-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
109-1142-006
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Model Code | M04099AE05AA01000000000000000F |
| Product Height | 4.72 in |
| Product Length/Depth | 11.36 in |
| Product Type | Disc Geroler |
| Product Volume | 253.083 in³ |
| Product Weight | 40 lb |
| Product Width | 4.72 in |
| Sub-brand | Char-Lynn |
| Trade Name | 4000 Series |