Danfoss Char-Lynn
109-1527-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
109-1527-006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | Yes | |
| Design Code | 06 | |
| Drain Port Dimension | G 1/4 | |
| Dust seal | Standard | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 311.8 [19.03] | |
| Hydraulic valve function | None | |
| Main port dimension | G 3/4 | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | M04190AH11AC0300000001700AA00F | |
| Model Code | M04190AH11AC0300000001700AA00F | |
| Motor function | Noise optimized | |
| Motor Series | 4000 Series | |
| Motor Size | 310 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 125.0 x #, 160.0, 14.3 [4.92 x #, 6.30, 0.56] | |
| Mounting flange type | 4 Bolt - Square | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Product Height | 4.72 in | |
| Product Length/Depth | 11.94 in | |
| Product Type | Disc Geroler | |
| Product Volume | 266.004 in³ | |
| Product Weight | 43 lb | |
| Product Width | 4.72 in | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | No data available | |
| Sensor | None | |
| Shaft dimension | Dia. 40 mm, M12 x 1.75-6H thread in shaft end | |
| Shaft Key | Rectangular key, 8 x 12 x 70 mm | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Straight | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | 4000 Series | |
| Valve system | Disc valve with valve drive |