Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
109005-000
NEUTRAL LOCK-OUT PIN -FLSTK
109005-000
Where to buy
Export PDF
Tools
Add to comparison
109005-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.190
Product height mm
4.826
Product length in
0.900
Product length mm
22.860
Product width in
0.190
Product width mm
4.826