Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
109195-000
109195-000
109195-000
Where to buy
Export PDF
Tools
Add to comparison
109195-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.720
Product height mm
43.688
Product length in
1.343
Product length mm
34.112
Product width in
0.500
Product width mm
12.700