109218
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
109218
Product specifications
Characteristic | Value |
|---|---|
| Color | None |
| Feature | Available in a variety of sizes |
| Material | Steel |
| Product Height | 1.239 in |
| Product Length/Depth | .477 in |
| Product Type | Spare Part |
| Product Volume | .732 in³ |
| Product Width | 1.239 in |
| Sub-brand | None |
| Trade Name | None |