Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
109254-000
SWASH PLATE S/A HDS2 54/64
109254-000
Tools
Add to comparison
Add to comparison
109254-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.710
Product height mm
119.634
Product length in
8.030
Product length mm
203.962
Product width in
3.760
Product width mm
95.504