CHARGE PUMP
109302-001
Tools109302-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.623 |
| Product height mm | 41.224 |
| Product length in | 3.200 |
| Product length mm | 81.280 |
| Product width in | 1.623 |
| Product width mm | 41.224 |