CHARGE PUMP
109303-001
Tools109303-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product material | Carbon steel |
| Product width in | 1.700 |
| Product width mm | 43.180 |