Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.623 |
| Product height mm | | 41.224 |
| Product length in | | 3.750 |
| Product length mm | | 95.250 |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | | 1.623 |
| Product width mm | | 41.224 |