CHARGE PUMP
109305-002
Tools109305-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.623 |
| Product height mm | 41.224 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product material | Carbon steel |
| Product width in | 1.623 |
| Product width mm | 41.224 |