Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
109306-001
SHAFT
109306-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
109306-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.623
Product height mm
41.224
Product length in
3.750
Product length mm
95.250
Product width in
1.623
Product width mm
41.224